
Axygen® 96-well tips, 50µL, Clear, Non-filtered, Non-sterile, SLAS Rack
Product NumberRRP-50-C-R

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

The Axygen brand offers a comprehensive line of tips for Revvity (formerly PerkinElmer) automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered and filtered. Clear and Conductive Black polypropylene tips are available in 96-well format designed for Revvity (formerly PerkinElmer) Janus®/MultiProbe Variospan-1, 4, 8 head.
- 50 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Revvity (formerly PerkinElmer) Janus®/MultiProbe Variospan-1, 4, 8 head

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | RRP-50-C-R |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Series | RR |
Tip Feature | Standard |
Tip Shape | Round |
Tip | Standard |
Compatibility | Revvity (formerly PerkinElmer) |
Use With Model | Revvity (formerly PerkinElmer) |
Packaging | SBS Rack |
Packaging Configuration | Single Rack |
Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Pcs./Cs | 50 Racks/Case |
Maximum Volume/Well | 50 µL |
Filter | No |
Sterile | No |
Autoclavable | No |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18925044
- Quality Certificate - Lot No.18825137
- Quality Certificate - Lot No.18525043
- Quality Certificate - Lot No.01424043
- Quality Certificate - Lot No.21422057
- Quality Certificate - Lot No.21322117
- Quality Certificate - Lot No.03119022
- Quality Certificate - Lot No.03019067
- Quality Certificate - Lot No.02919025
- Quality Certificate - Lot No.02819099
- Quality Certificate - Lot No.02319005
- Quality Certificate - Lot No.00819002
- Quality Certificate - Lot No.05418006
- Quality Certificate - Lot No.05318005
- Quality Certificate - Lot No.05218004
- Quality Certificate - Lot No.04818003
- Quality Certificate - Lot No.04718002
- Quality Certificate - Lot No.04618001
- Quality Certificate - Lot No.21117003
- Quality Certificate - Lot No.20717002
- Quality Certificate - Lot No.20317001
- Quality Certificate - Lot No.21416280
- Quality Certificate - Lot No.20316280
- Quality Certificate - Lot No.19615280
- Quality Certificate - Lot No.02115280
- Quality Certificate - Lot No.04214280
- Quality Certificate - Lot No.05213280
- Quality Certificate - Lot No.17310023
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.101126-280