Axygen® 96孔吸头,200µL,透明,不带滤芯,无菌,嵌套式吸头盒
Product NumberEV-200-NTR-S
Axygen® 吸头品种齐全,可用于Tecan® Freedom Eva®、TeMo和Aquarius、Zymark®/Caliper、Biotek® 及Dynamic Devices自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯、带滤芯和宽口规格。透明聚丙烯吸头可提供96孔形式,适用于Tecan® Freedom Eva®、TeMo和Aquarius MCA96移液头、Zymark®/Caliper RapidPlate®、SciClone® 和Zephyr® HV96移液头、Biotek® Precision™ 和Precision XS 8或12移液头、Dynamic Devices Oasis LM 8/96-Channel-Standard Vol和96-Ch.-Low Vol移液头。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | EV-200-NTR-S |
| 数量/包 | 768 /包 |
| 数量/箱 | 3840 /箱 |
| 品牌 | Axygen® |
| 系列 | EV |
| 模型 | Freedom EVO |
| 吸头特性 | Standard |
| 吸头形状 | 圆形 |
| 吸头 | Standard |
| 兼容性 | Tecan® Freedom Evo® , TeMo and Aquarius with MCA96 head , Zymark®/Caliper RapidPlate® , SciClone® and Zephyr® with HV96 head , Biotek® Precision™ and Precision XS 8 or 12 head , Dynamic Devices Oasis LM 8/96-Channel-Standard Vol , 96-Ch.-Low Vol head |
| 结合模型使用 | Tecan |
| 包装 | 嵌套式吸头管架 |
| 包装配置 | 8 Stacked |
| 包装规格 | 8个晶圆盒/叠,5叠/箱 |
| 吸头规格 | 96支吸头/盒 |
| 件/箱 | 40 Racks/Case |
| 最大容量/孔 | 200 µL |
| 过滤器 | 没有 |
| 无菌 | 是 |
| 可高压灭菌 | 没有 |
| 颜色 | 透明 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27925057
- Quality Certificate - Lot No.22824014
- Quality Certificate - Lot No.12622021
- Quality Certificate - Lot No.12322036
- Quality Certificate - Lot No.11722045
- Quality Certificate - Lot No.09422051
- Quality Certificate - Lot No.05822023
- Quality Certificate - Lot No.05622032
- Quality Certificate - Lot No.05522037
- Quality Certificate - Lot No.24319015
- Quality Certificate - Lot No.23819020
- Quality Certificate - Lot No.23619017
- Quality Certificate - Lot No.23519031
- Quality Certificate - Lot No.23419010
- Quality Certificate - Lot No.23119027
- Quality Certificate - Lot No.05419025
- Quality Certificate - Lot No.04919059
- Quality Certificate - Lot No.03519016
- Quality Certificate - Lot No.02519098
- Quality Certificate - Lot No.04718006
- Quality Certificate - Lot No.04518005
- Quality Certificate - Lot No.04318004
- Quality Certificate - Lot No.04018003
- Quality Certificate - Lot No.02018002
- Quality Certificate - Lot No.01818001
- Quality Certificate - Lot No.34117009
- Quality Certificate - Lot No.31217010
- Quality Certificate - Lot No.29817008
- Quality Certificate - Lot No.29317007
- Quality Certificate - Lot No.26317006