Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-Well Tips, 900µL, Clear, Filtered, Sterile, Hanging Tip Rack
Product NumberTTF-900-C-HTR-S
The Axygen brand offers a comprehensive line of tips for Tecan®, Aurora Biomed and Revvity (formerly PerkinElmer) automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered and filtered. Clear and Conductive black polypropylene tips are available in 96-well format and is also available in hanging tip rack format designed for Revvity (formerly PerkinElmer) Janus™ instrument.
- 900 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Revvity (formerly PerkinElmer) Janus™
| Product Number | TTF-900-C-HTR-S |
| Qty./Pk | 1536 / Pk |
| Qty./Cs | 1536 / Cs |
| Brand | Axygen® |
| Series | TT |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Revvity Janus™ |
| Packaging Format | 16 Racks/Cs |
| Tip Format | 96 Tips/Rack |
| Maximum Volume/Well | 900 µL |
| Application | Diagnostics |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Product Material | Polypropylene |
| Color | Clear |
- Quality Certificate - Lot No.22122021
- Quality Certificate - Lot No.22022019
- Quality Certificate - Lot No.21922017
- Quality Certificate - Lot No.21822016
- Quality Certificate - Lot No.21622035
- Quality Certificate - Lot No.14621040
- Quality Certificate - Lot No.14621039
- Quality Certificate - Lot No.14621038