Axygen® 96-well Polypropylene Flat Top PCR Microplate, Low Profile, No Skirt, White, Nonsterile
Product NumberPCR-96-LP-FLT-W
Axygen® 96 well low profile no skirt, flat top PCR microplate is designed to fit low profile 96 well blocks. Low profile design results in faster and more efficient PCR reactions. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- Suitable for 0.1 mL thermal cycler blocks
- 96-well Flat top low profile PCR plate
- Application/Compatibility: Standard Biometra thermal cyclers, Eppendorf MasterCycler qPCR, MJ Opticon/Chromo4 qPCR
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | PCR-96-LP-FLT-W |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Low profile |
| Well Shape | Round |
| Well Volume | 100 µL |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents