Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 96-well Polypropylene PCR Microplate with Bar Code, Half Skirt, Clear, Nonsterile
Product NumberPCR-96M2-HS-C-PBC

Axygen® 96 well half skirt PCR microplate with bar code is designed to fit standard 96 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- 96-Well half skirted PCR Plate
- Single notch corner
- Application/Compatibility: Standard thermal cycling, plus ABI PCR 2700, 2720, 9700, 9800, 7300, 7500, 7900 and ABI sequencing units
Added to Your Shopping Cart
Details
Product Number | PCR-96M2-HS-C-PBC |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | 96-well |
Plate Feature | Half skirt |
Well Shape | Round |
Well Volume | 200 µL |
Sterile | No |
Lids Included | No |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24324960
- Quality Certificate - Lot No.09724960
- Quality Certificate - Lot No.02324960
- Quality Certificate - Lot No.23323001
- Quality Certificate - Lot No.11623011
- Quality Certificate - Lot No.11623010
- Quality Certificate - Lot No.11623009
- Quality Certificate - Lot No.11623008
- Quality Certificate - Lot No.11623007
- Quality Certificate - Lot No.11523012
- Quality Certificate - Lot No.11523011
- Quality Certificate - Lot No.11523010
- Quality Certificate - Lot No.11523009
- Quality Certificate - Lot No.11223003
- Quality Certificate - Lot No.11123005
- Quality Certificate - Lot No.11123004
- Quality Certificate - Lot No.11123003
- Quality Certificate - Lot No.11123002
- Quality Certificate - Lot No.11123001
- Quality Certificate - Lot No.11023023
- Quality Certificate - Lot No.11023022
- Quality Certificate - Lot No.11023021
- Quality Certificate - Lot No.11023020
- Quality Certificate - Lot No.11023019
- Quality Certificate - Lot No.10323019
- Quality Certificate - Lot No.10323018
- Quality Certificate - Lot No.10323017
- Quality Certificate - Lot No.10323016
- Quality Certificate - Lot No.08923004
- Quality Certificate - Lot No.08623001