text.skipToContent text.skipToNavigation

Axygen® RIGIPLATE® PCR Microplates for Automation

E-mail

Our new Axygen RIGIPLATE PCR Microplates have an industry standard footprint enabling the compatibility with automated liquid handlers and most thermal cyclers. Each microplate is engineered to stay warp-free, provide precise positioning for automation, and deliver pressure resistance without distortion.

Features

  • Standard ANSI/SLAS microplate footprint available in 96-and 384-well formats
  • Polycarbonate frame that reduces plate distortion at both high and low temperatures
  • Thin-walled polypropylene wells allowing rapid and efficient heat transfer during PCR
  • Raised rim design to facilitate secure sealing
  • Manufactured in an ISO 13485 and ISO 8 clean room facility

Benefits

  • Improved thermal cycling: The combination of materials enhances thermal performance, resulting in more reliable PCR results
  • Easy sample handling: Sturdy construction prevents distortion and shrinkage and enables efficient sample handling
  • Consistent results: Well-to-well consistency ensures accurate data across experiments

Choose your specification

Frame Color
Well Number
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
PCR-96-EPS-B-C Axygen® RIGIPLATE® 96-Well PCR Microplate, Blue PC Frame, Clear PP Tubes, ANSI/SLAS Footprint, Half Skirt   10 / Pk     50 / Cs     Axygen®   $270.00 per case
PCR-96-EPS-C-C Axygen® RIGIPLATE® 96-Well PCR Microplate, Clear PC Frame, Clear PP Tubes, ANSI/SLAS Footprint, Half Skirt   10 / Pk     50 / Cs     Axygen®   ¥37,100 per case