Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.5 mL Thin Wall PCR Tubes with Flat Cap, Clear, Nonsterile, 500/Cs
Product NumberPCR-05-C-500
Axygen® 0.5 mL polypropylene thin wall PCR tubes with flat caps are designed to fit standard 96 well blocks and are available in an assortment of colors. Ultra-thin and consistent wall thickness allows precise thermal transfer and even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
Added to Your Shopping Cart
Details
| Product Number | PCR-05-C-500 |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 0.5 mL |
| Bottom Style | Conical |
| Cap Material | Polypropylene |
| Color | Clear |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25425033
- Quality Certificate - Lot No.22425029
- Quality Certificate - Lot No.33224004
- Quality Certificate - Lot No.14824013
- Quality Certificate - Lot No.11424029
- Quality Certificate - Lot No.07424038
- Quality Certificate - Lot No.25523025
- Quality Certificate - Lot No.23723026
- Quality Certificate - Lot No.19923026
- Quality Certificate - Lot No.16823014
- Quality Certificate - Lot No.08822030
- Quality Certificate - Lot No.08822027
- Quality Certificate - Lot No.08722030
- Quality Certificate - Lot No.18320023
- Quality Certificate - Lot No.13020004
- Quality Certificate - Lot No.30217007
- Quality Certificate - Lot No.30117006
- Quality Certificate - Lot No.30117005
- Quality Certificate - Lot No.30017004
- Quality Certificate - Lot No.29917003
- Quality Certificate - Lot No.26917002
- Quality Certificate - Lot No.26917001
- Quality Certificate - Lot No.31114426