Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 47 mm Microfiltration All-Glass Assembly, 1000 mL Funnel, Complete
Product Number33980-1L
Learn More
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
These filtration apparatus and components are designed for HPLC mobile phase filtration, analysis of particulate contamination and general laboratory microfiltration. Units have coarse porosity frits, and accommodate 47 mm filters. The all-glass design ensures chemical compatibility with most organic solvents. The components of this 47 mm glassware are interchangeable with competitive products.
For components, see 33971-300, 33971-1L, 33982-B, 33985-1L, 33985-4L, and 33975-C.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 33980-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
- Quality Certificate - Lot No.34524001
- Quality Certificate - Lot No.26424028
- Quality Certificate - Lot No.30323025
- Quality Certificate - Lot No.15623001
- Quality Certificate - Lot No.05923021
- Quality Certificate - Lot No.21322022
- Quality Certificate - Lot No.18222030
- Quality Certificate - Lot No.09722042
- Quality Certificate - Lot No.08722052
- Quality Certificate - Lot No.09621132
- Quality Certificate - Lot No.34520023
- Quality Certificate - Lot No.21820008
- Quality Certificate - Lot No.16320011
- Quality Certificate - Lot No.00820037
- Quality Certificate - Lot No.27819001
- Quality Certificate - Lot No.30318936
- Quality Certificate - Lot No.26018001
- Quality Certificate - Lot No.00218951
- Quality Certificate - Lot No.28517291
- Quality Certificate - Lot No.25717758
- Quality Certificate - Lot No.35016001
- Quality Certificate - Lot No.14015001
- Quality Certificate - Lot No.02115001