Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 50µL, Clear, Non-filtered, Non-sterile, Nested Tip Rack
Product NumberEV-50-NTR
            The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius, Zymark®/Caliper, Biotek® and Dynamic Devices automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol and 96-Ch.-Low Vol head.
- Nested for MCA96 head
 - 50 µL Clear Tips
 - 96 Tip format
 - Clear Polypropylene
 - RNase-/DNase-free
 - Nonpyrogenic
 - Nonsterile
 - Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head
 
Learn More
						One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | EV-50-NTR | 
| Qty./Pk | 768 / Pk | 
| Qty./Cs | 3840 / Cs | 
| Brand | Axygen® | 
| Series | EV | 
| Model | Freedom EVO | 
| Tip Feature | Standard | 
| Tip Shape | Round | 
| Tip | Standard | 
| Compatibility | Tecan® Freedom Evo®, TeMo and Aquarius with MCA96 head , Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head , Biotek® Precision™ and Precision XS 8 or 12 head , Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head | 
| Use With Model | Tecan | 
| Packaging | Nested tip rack | 
| Packaging Configuration | 8 Stacked | 
| Packaging Format | 8 Wafers/Stack, 5 Stacks/Cs | 
| Tip Format | 96 Tips/Rack | 
| Pcs./Cs | 40 Racks/Case | 
| Maximum Volume/Well | 50 µL | 
| Filter | No | 
| Sterile | No | 
| Autoclavable | No | 
| Color | Clear | 
- Quality Certificate - Lot No.29025021
 - Quality Certificate - Lot No.28825034
 - Quality Certificate - Lot No.25325035
 - Quality Certificate - Lot No.18425048
 - Quality Certificate - Lot No.16425017
 - Quality Certificate - Lot No.15625045
 - Quality Certificate - Lot No.15325011
 - Quality Certificate - Lot No.12625026
 - Quality Certificate - Lot No.35524016
 - Quality Certificate - Lot No.35324019
 - Quality Certificate - Lot No.25324053
 - Quality Certificate - Lot No.21124004
 - Quality Certificate - Lot No.12724069
 - Quality Certificate - Lot No.07924032
 - Quality Certificate - Lot No.07124001
 - Quality Certificate - Lot No.06624053
 - Quality Certificate - Lot No.06524026
 - Quality Certificate - Lot No.24423042
 - Quality Certificate - Lot No.21322026
 - Quality Certificate - Lot No.20022041
 - Quality Certificate - Lot No.19422069