Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 24-well Clear V-Bottom 10 mL Polypropylene Rectangular Well Deep Well Plate, 5 per Pack, Sterile
Product NumberP-DW-10ML-24-C-S
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 10 mL deep well plate with rectangular wells
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
- Sterile
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | P-DW-10ML-24-C-S |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Plate Format | 24-well |
| Plate Feature | Standard |
| Well Bottom | V |
| Well Shape | Rectangular |
| Well Volume | 10 mL |
| Sterile | Yes |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19726025
- Quality Certificate - Lot No.19626043
- Quality Certificate - Lot No.19526050
- Quality Certificate - Lot No.19526048
- Quality Certificate - Lot No.19526047
- Quality Certificate - Lot No.19426133
- Quality Certificate - Lot No.19126007
- Quality Certificate - Lot No.19126006
- Quality Certificate - Lot No.19126005
- Quality Certificate - Lot No.19126004
- Quality Certificate - Lot No.19026003
- Quality Certificate - Lot No.18926004
- Quality Certificate - Lot No.18926003
- Quality Certificate - Lot No.18826004
- Quality Certificate - Lot No.18726087
- Quality Certificate - Lot No.18426003
- Quality Certificate - Lot No.18426002
- Quality Certificate - Lot No.18426001
- Quality Certificate - Lot No.18326001
- Quality Certificate - Lot No.17726032
- Quality Certificate - Lot No.17626027
- Quality Certificate - Lot No.17626001
- Quality Certificate - Lot No.17526031
- Quality Certificate - Lot No.17526030
- Quality Certificate - Lot No.17526002
- Quality Certificate - Lot No.17426037
- Quality Certificate - Lot No.17426036
- Quality Certificate - Lot No.17426007
- Quality Certificate - Lot No.17326103
- Quality Certificate - Lot No.17326069