
Axygen® 96-well Polypropylene PCR Microplate Compatible with Roche Light Cycler 480, without Sealing Film, White, Nonsterile
Product NumberPCR-96-LC480-W-NF


Axygen® 96 well PCR microplate is designed to fit Roche Light Cycler 480. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Printed alphanumeric grid for ease of well identification.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | PCR-96-LC480-W-NF |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | 96-well |
Plate Feature | Half skirt |
Well Shape | Round |
Well Volume | 100 µL |
Lids Included | No |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.35624005
- Quality Certificate - Lot No.35524009
- Quality Certificate - Lot No.35324010
- Quality Certificate - Lot No.35124015
- Quality Certificate - Lot No.15724038
- Quality Certificate - Lot No.20823024
- Quality Certificate - Lot No.20723023
- Quality Certificate - Lot No.03023022
- Quality Certificate - Lot No.34122030
- Quality Certificate - Lot No.34022061
- Quality Certificate - Lot No.14521021
- Quality Certificate - Lot No.14421008
- Quality Certificate - Lot No.14121015
- Quality Certificate - Lot No.13821017
- Quality Certificate - Lot No.13721022
- Quality Certificate - Lot No.13721021
- Quality Certificate - Lot No.04921049
- Quality Certificate - Lot No.31020025
- Quality Certificate - Lot No.30220029
- Quality Certificate - Lot No.29020018
- Quality Certificate - Lot No.28920046
- Quality Certificate - Lot No.02020109
- Quality Certificate - Lot No.01620018
- Quality Certificate - Lot No.01420032
- Quality Certificate - Lot No.12117016
- Quality Certificate - Lot No.11917015
- Quality Certificate - Lot No.11617014
- Quality Certificate - Lot No.11517013
- Quality Certificate - Lot No.11317012
- Quality Certificate - Lot No.11117011