Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well Polypropylene PCR Microplate Compatible with ABI, Low Profile, Half Skirt, White, Nonsterile
Product NumberPCR-96-LP-AB-W
Axygen® 96 well low profile PCR microplate is designed to fit ABI Real Time PCR thermal cyclers and sequencers. Low profile design results in faster and more efficient PCR reactions. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- 96-well Semi-Skirted Low Profile PCR Plate
- Optimized for Fast PCR
- Designed for ABI Thermal Cyclers
- Application/Compatibility: ABI Fast PCR 7500, 7900 9800, Veriti and StepOne
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$585.69 per case
| Product Number | PCR-96-LP-AB-W |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Low profile |
| Well Shape | Round |
| Well Volume | 100 µL |
| Lids Included | No |
| Application | Diagnostics |
- Quality Certificate - Lot No.05125012
- Quality Certificate - Lot No.09722028
- Quality Certificate - Lot No.22417002
- Quality Certificate - Lot No.29916257
- Quality Certificate - Lot No.05314257
- Quality Certificate - Lot No.19913257
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.120607-257
- Quality Certificate - Lot No.060608-257