
Axygen® 0.2 mL Thin Wall PCR Tubes without Cap, Clear, Nonsterile
产品编号PCR-02-NC

Axygen® 0.2 mL polypropylene thin wall PCR tubes with flat caps are designed to fit standard 96 well blocks and are available in an assortment of colors. Ultra-thin and consistent wall thickness allows precise thermal transfer and even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
已添加至购物车
详情
产品编号 | PCR-02-NC |
Qty./Pk | 1000 / Pk |
Qty./Cs | 10000 / Cs |
Brand | Axygen® |
Sterile | Non |
Capacity | 0,2 mL |
Bottom Style | Conical |
Cap Style | No cap |
Color | Clear |
产品规格文件