
PYREX® Enlarging Adapters with 24/40 Standard Taper Outer Joint and 45/50 Standard Taper Inner Joint
Product Number8820-2445

These PYREX® enlarging adapters have a 29/42 Standard Taper outer joint at the top and a larger 45/50 Standard Taper inner joint at the bottom.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 8820-2445 |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Adapter Style | Enlarging |
Length | 115 mm (approx.) |
Standard Taper Bottom Inner Joint | 45/50 |
Standard Taper Top Outer Joint | 24/40 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17225016
- Quality Certificate - Lot No.06824001
- Quality Certificate - Lot No.12021019
- Quality Certificate - Lot No.17019068
- Quality Certificate - Lot No.02314002
- Quality Certificate - Lot No.27613001
- Quality Certificate - Lot No.10013001
- Quality Certificate - Lot No.00912999
- Quality Certificate - Lot No.14610001
- Quality Certificate - Lot No.26609001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.31905007
- Quality Certificate - Lot No.09108999