Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Reducing Adapters with 34/45 Standard Taper Outer Joint and 24/40 Standard Taper Inner Joint
Product Number8800-3424
With an outer standard taper joint at the top and a smaller inner standard taper joint at the bottom.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 8800-3424 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Adapter Style | Drying |
| Length | 11 mm (approx.) |
| Standard Taper Bottom Inner Joint | 24/40 |
| Standard Taper Top Outer Joint | 34/45 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08526036
- Quality Certificate - Lot No.15425019
- Quality Certificate - Lot No.25822220
- Quality Certificate - Lot No.08422037
- Quality Certificate - Lot No.16220014
- Quality Certificate - Lot No.00818068
- Quality Certificate - Lot No.25114002
- Quality Certificate - Lot No.17013002
- Quality Certificate - Lot No.16913001
- Quality Certificate - Lot No.00912999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.21307001
- Quality Certificate - Lot No.01007001