Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® Adapter with 14/20 Standard Taper Inner Joint and Rubber Thermometer Holder
Product Number8821-14

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These PYREX® thermometer adapters have a 14/20 Standard Taper ground joint at one end while the other end is tooled to accommodate a thermometer. The adapter comes with a rubber thermometer holder. For replacement rubber thermometer holders, see No. 7715. This tube is also a replacement part for Corning® organic chemistry kit No. 6949K.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 20.47 per case
Added to Your Shopping Cart
Details
Product Number | 8821-14 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Adapter Style | Thermometer |
Length | 60 mm (approx.) |
Standard Taper Bottom Inner Joint | 14/20 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02125017
- Quality Certificate - Lot No.35624004
- Quality Certificate - Lot No.28224001
- Quality Certificate - Lot No.24924025
- Quality Certificate - Lot No.02324093
- Quality Certificate - Lot No.29221056
- Quality Certificate - Lot No.27021053
- Quality Certificate - Lot No.21021009
- Quality Certificate - Lot No.14021062
- Quality Certificate - Lot No.06021064
- Quality Certificate - Lot No.16820011
- Quality Certificate - Lot No.24819030
- Quality Certificate - Lot No.23919328
- Quality Certificate - Lot No.15719040
- Quality Certificate - Lot No.12919042
- Quality Certificate - Lot No.09219008
- Quality Certificate - Lot No.05219059
- Quality Certificate - Lot No.00319138
- Quality Certificate - Lot No.34418007
- Quality Certificate - Lot No.26118034
- Quality Certificate - Lot No.19418063
- Quality Certificate - Lot No.15918009
- Quality Certificate - Lot No.14218061
- Quality Certificate - Lot No.04018034
- Quality Certificate - Lot No.00318003
- Quality Certificate - Lot No.31817009
- Quality Certificate - Lot No.27617310
- Quality Certificate - Lot No.25117047
- Quality Certificate - Lot No.03217002
- Quality Certificate - Lot No.01017054