PYREX® Adapter with 24/40 Standard Taper Inner Joint and Rubber Thermometer Holder
Product Number8821-24
These PYREX® thermometer adapters have a 24/40 Standard Taper ground joint at one end while the other end is tooled to accommodate a thermometer. The adapter comes with a rubber thermometer holder. For replacement rubber thermometer holders, see No. 7715. This tube is also a replacement part for Corning® organic chemistry kit No. 6949.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 8821-24 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Adapter Style | Thermometer |
| Length | 80 mm (approx.) |
| Standard Taper Bottom Inner Joint | 24/40 |
Specifications Documents