Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 1L Aspirator Bottle with Bottom Sidearm
Product Number1220-1L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 1L PYREX® aspirator bottles have a tubular sidearm outlet (10mm O.D.) near the bottom for attachment of flexible plastic tubing and are very useful as a delivery/storage container for solutions. These bottles feature sturdy ring necks with a heavy duty rims and use No. 6 rubber stoppers. They can withstand repeated sterilization (wet or dry).

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 1220-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Bottle Style | Aspirator |
Neck Style | Wide Mouth |
Top Style | Tooled mouth |
Cap Style | Rubber stopper (Not included) |
Cap Material | Polypropylene |
Bottle Shape | Cylindrical |
Thread Finish | 45 |
Color | Clear glass |
Stopper Style | No stopper |
Stopper No. | 6 |
Bottle Feature | Heavy wall |
Feature | Reusable |
Height | 200 mm (approx.) |
O.D. | 110 mm (approx.) |
Neck O.D. | 45 mm (approx.) |
Tubulation O.D. | 10 mm (approx.) |
Sterile | No |
Height Without Cap | 200 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13824025
- Quality Certificate - Lot No.22222040
- Quality Certificate - Lot No.18022004
- Quality Certificate - Lot No.13622034
- Quality Certificate - Lot No.07422109
- Quality Certificate - Lot No.01922057
- Quality Certificate - Lot No.34619061
- Quality Certificate - Lot No.30619016
- Quality Certificate - Lot No.24819071
- Quality Certificate - Lot No.05719047
- Quality Certificate - Lot No.02819052
- Quality Certificate - Lot No.35318034
- Quality Certificate - Lot No.16318006
- Quality Certificate - Lot No.13818049
- Quality Certificate - Lot No.04018079
- Quality Certificate - Lot No.00818047
- Quality Certificate - Lot No.30717019
- Quality Certificate - Lot No.26217022
- Quality Certificate - Lot No.18817080
- Quality Certificate - Lot No.16517037
- Quality Certificate - Lot No.05917006
- Quality Certificate - Lot No.20816010
- Quality Certificate - Lot No.15516035
- Quality Certificate - Lot No.13816062
- Quality Certificate - Lot No.11416006
- Quality Certificate - Lot No.06316021
- Quality Certificate - Lot No.00816017
- Quality Certificate - Lot No.31715016
- Quality Certificate - Lot No.29415023
- Quality Certificate - Lot No.20815053