PYREX® Low Actinic 100 mL Round Media Storage Bottles, with GL45 Screw Cap
Product Number51395-100
These heavy duty 100 mL PYREX® round bottles are manufactured from low actinic glass for use when storing or transporting light sensitive materials. They include a linerless, one-piece autoclavable orange polypropylene plug seal GL45 threaded cap with a drip-free pouring ring. Glass bead indicates full capacity line. Bottles have permanent white enamel graduations and marking spots.
A wide range of optional caps are available for these bottles:
- Polypropylene colored caps in a choice of orange, green, purple, red, and light gray for ease of sorting and identification.
- Vented membrane cap with 0.22 µm PTFE hydrophobic membrane.
- Red PBT (polybutylene terephthalate) solid caps and ETFE pouring rings for dry heat sterilization (180°C).
- PBT caps with silicone septa for syringe sampling or introduction of reagents.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 51395-100 |
| Qty./Pk | 4 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Capacity | 100 mL |
| Bottle Style | Media storage |
| Top Style | Threaded |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Bottle Shape | Cylindrical |
| Cap Color | Orange |
| Thread Finish | 45 |
| Graduation Interval | 20 mL (approx.) |
| Bottle Feature | Low actinic |
| Feature | Reusable |
| Height | 100 mm (approx.) |
| O.D. | 56 mm (approx.) |
| Sterile | No |
| Graduation Range | 40 - 80 mL (approx.) |
Specifications Documents