PYREXPLUS® 1L Narrow Mouth Reagent Storage Bottles with Standard Taper Stopper
Product Number61500-1L
These 1L PYREXPLUS®-coated narrow mouth reagent storage bottles feature a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills.
- Autoclavable (121°C) and resistant to thermal shock.
- Bottle has a ground neck with a No. 29 *ts stopper.
- Replacement stoppers are available (No. 7575-29).
Added to Your Shopping Cart
Details
| Product Number | 61500-1L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 1000 mL |
| Bottle Style | Reagent |
| Neck Style | Narrow mouth |
| Top Style | Standard Taper Stopper |
| Cap Style | Hollow stopper |
| Cap Material | Glass |
| Bottle Shape | Cylindrical |
| Cap Color | Clear |
| Stopper Style | Hollow glass |
| Standard Taper Stopper No. | 29 |
| Bottle Feature | PYREXPLUS - plastic coated |
| Feature | Reusable |
| Height With Stopper | 235 mm (approx.) |
| Height Without Stopper | 200.5 mm (approx.) |
| O.D. | 107 mm (approx.) |
| Neck O.D. | 45 mm (approx.) |
| Sterile | No |
Specifications Documents
Compatible Accessories
PYREX® Standard Taper Stopper, Combination Reagent Bottle/Ground Joint, Hollow
pyrexStopperCombinationReagentBottleGroundJointHollow
N/A
Available Certificates
- Quality Certificate - Lot No.23025001
- Quality Certificate - Lot No.09025001
- Quality Certificate - Lot No.08625001
- Quality Certificate - Lot No.16423001
- Quality Certificate - Lot No.22519001
- Quality Certificate - Lot No.19819001
- Quality Certificate - Lot No.01019001
- Quality Certificate - Lot No.29018001
- Quality Certificate - Lot No.28418001
- Quality Certificate - Lot No.20418001
- Quality Certificate - Lot No.12818001
- Quality Certificate - Lot No.09418001
- Quality Certificate - Lot No.29617001
- Quality Certificate - Lot No.20117001
- Quality Certificate - Lot No.11717001
- Quality Certificate - Lot No.07517001
- Quality Certificate - Lot No.36216001
- Quality Certificate - Lot No.32616001
- Quality Certificate - Lot No.32216002
- Quality Certificate - Lot No.26016001
- Quality Certificate - Lot No.18216004
- Quality Certificate - Lot No.14516003
- Quality Certificate - Lot No.10516004
- Quality Certificate - Lot No.10516003
- Quality Certificate - Lot No.10516002
- Quality Certificate - Lot No.07416007
- Quality Certificate - Lot No.07416006
- Quality Certificate - Lot No.30315003
- Quality Certificate - Lot No.27115007
- Quality Certificate - Lot No.18815001