Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREXPLUS® PVC-Coated 2L Round Media Storage Bottles, with GL45 Screw Cap
Product Number61626-2L

Heavy duty bottle which can be used for storage as well as mixing and sampling. A protective PVC coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. Bottle comes complete with autoclavable, one-piece, green colored, polypropylene plug seal cap with drip-free pouring ring. Glass bead indicates full capacity line. Teal enameled graduations and marking spot. Thread size: GL 45. Neck opening: 29 mm I.D.
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 61626-2L |
Qty./Pk | 4 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 2000 mL |
Bottle Style | Media storage |
Bottle Shape | Cylindrical |
Cap Color | Green |
Thread Finish | 45 |
Stopper Style | No stopper |
Graduation Interval | 200 mL (approx.) |
Bottle Feature | PYREXPLUS coated |
Feature | Reusable |
Height | 262 mm (approx.) |
O.D. | 136 mm (approx.) |
Sterile | No |
Graduation Range | 400 - 1800 mL (approx.) |
- Quality Certificate - Lot No.25225148
- Quality Certificate - Lot No.18825048
- Quality Certificate - Lot No.15525540
- Quality Certificate - Lot No.11225132
- Quality Certificate - Lot No.02225030
- Quality Certificate - Lot No.24624042
- Quality Certificate - Lot No.24424009
- Quality Certificate - Lot No.19924127
- Quality Certificate - Lot No.12424021
- Quality Certificate - Lot No.09524043
- Quality Certificate - Lot No.07524025
- Quality Certificate - Lot No.00324035
- Quality Certificate - Lot No.35623001
- Quality Certificate - Lot No.29723012
- Quality Certificate - Lot No.25723042
- Quality Certificate - Lot No.21423065
- Quality Certificate - Lot No.20723297
- Quality Certificate - Lot No.15823015
- Quality Certificate - Lot No.03323026
- Quality Certificate - Lot No.01623031
- Quality Certificate - Lot No.34022047
- Quality Certificate - Lot No.32122040
- Quality Certificate - Lot No.29122045
- Quality Certificate - Lot No.27022003
- Quality Certificate - Lot No.18622032
- Quality Certificate - Lot No.16622053
- Quality Certificate - Lot No.08222055
- Quality Certificate - Lot No.03422038
- Quality Certificate - Lot No.02122013
- Quality Certificate - Lot No.32421026