Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREXPLUS® Coated 2L Aspirator Bottle with Bottom Sidearm
Product Number61220-2L
Bottle has a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. Bottle features a tubular sidearm outlet for attachment of flexible tubing. The tubulation is not coated to allow easy connection of standard size tubing.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$891.91 per case
| Product Number | 61220-2L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Capacity | 2000 mL |
| Bottle Style | Aspirator |
| Neck Style | Wide Mouth |
| Top Style | Tooled mouth |
| Cap Style | Rubber stopper (Not included) |
| Cap Material | Polypropylene |
| Bottle Shape | Cylindrical |
| Cap Color | Orange |
| Thread Finish | 32 |
| Color | Clear |
| Stopper Style | No stopper |
| Stopper No. | 6 |
| Graduation Interval | 10 mL (approx.) |
| Bottle Feature | PYREXPLUS - plastic coated |
| Feature | Reusable |
| Height | 248 mm (approx.) |
| O.D. | 138 mm (approx.) |
| Neck O.D. | 46 mm (approx.) |
| Tubulation O.D. | 12.5 mm (approx.) |
| Sterile | No |
| Height Without Cap | 248 mm (approx.) |
- Quality Certificate - Lot No.33119027
- Quality Certificate - Lot No.29819036
- Quality Certificate - Lot No.26119061
- Quality Certificate - Lot No.00516057
- Quality Certificate - Lot No.22315026
- Quality Certificate - Lot No.14115041
- Quality Certificate - Lot No.29014010
- Quality Certificate - Lot No.20614043
- Quality Certificate - Lot No.16313026
- Quality Certificate - Lot No.12713050
- Quality Certificate - Lot No.08413046
- Quality Certificate - Lot No.04413061
- Quality Certificate - Lot No.25512032
- Quality Certificate - Lot No.13910007
- Quality Certificate - Lot No.23109027
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.04407006