Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 160 mL Narrow Mouth Milk Dilution Bottle with Screw Cap
Product Number1367-160
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 160 mL PYREX® narrow mouth bottles are for general storage of solutions and tissue culture work.
- Uses a GPI 28-400 threaded phenolic screw cap (No. 9999-28) with rubber liner for a replacement cap.
- Will withstand autoclaving at 121°C.
- Meets the requirements for milk dilution bottles published by the American Public Health Association.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 1367-160 |
Qty./Pk | 12 / Pk |
Qty./Cs | 48 / Cs |
Brand | PYREX® |
Capacity | 160 mL |
Bottle Style | Milk dilution |
Neck Style | Narrow mouth |
Top Style | Threaded |
Cap Style | Phenolic cap with rubber liner |
Cap Material | Phenolic |
Bottle Shape | Square |
Cap Color | Black |
Thread Finish | 28 |
Color | Clear glass |
Stopper Style | Screw cap |
Graduation Interval | 500 mL (approx.) |
Bottle Feature | General Storage |
Feature | Reusable |
Height | 160 mm (approx.) |
Height With Cap | 150 mm (approx.) |
O.D. | 292 mm (approx.) |
Neck O.D. | 72 mm (approx.) |
Cross Section | 44 x 44 mm (approx) |
Sterile | No |
Height Without Cap | 150 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28924079
- Quality Certificate - Lot No.25124008
- Quality Certificate - Lot No.22324035
- Quality Certificate - Lot No.19724038
- Quality Certificate - Lot No.15524061
- Quality Certificate - Lot No.03724021
- Quality Certificate - Lot No.29023306
- Quality Certificate - Lot No.19623008
- Quality Certificate - Lot No.16423023
- Quality Certificate - Lot No.13723154
- Quality Certificate - Lot No.09323011
- Quality Certificate - Lot No.02623709
- Quality Certificate - Lot No.35522003
- Quality Certificate - Lot No.31922045
- Quality Certificate - Lot No.27722008
- Quality Certificate - Lot No.24522049
- Quality Certificate - Lot No.21622063
- Quality Certificate - Lot No.18022049
- Quality Certificate - Lot No.12922036
- Quality Certificate - Lot No.09522064
- Quality Certificate - Lot No.03422003
- Quality Certificate - Lot No.34121017
- Quality Certificate - Lot No.30821023
- Quality Certificate - Lot No.27721061
- Quality Certificate - Lot No.25221011
- Quality Certificate - Lot No.22421017
- Quality Certificate - Lot No.18721056
- Quality Certificate - Lot No.13021033
- Quality Certificate - Lot No.09521022
- Quality Certificate - Lot No.27420020