Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 9.5L Aspirator Bottle with Bottom Sidearm
Product Number1220-2X
These 9.5L PYREX® aspirator bottles have a tubular sidearm outlet (15mm O.D.) near the bottom for attachment of flexible plastic tubing and are very useful as a delivery/storage container for solutions. These bottles feature sturdy ring necks with a heavy duty rims and use No. 12 rubber stoppers. They can withstand repeated sterilization (wet or dry).
Added to Your Shopping Cart
Details
| Product Number | 1220-2X |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 9500 mL |
| Bottle Style | Aspirator |
| Neck Style | Wide Mouth |
| Top Style | Tooled mouth |
| Cap Style | Rubber stopper (Not included) |
| Cap Material | Polypropylene |
| Bottle Shape | Cylindrical |
| Thread Finish | 63 |
| Color | Clear glass |
| Stopper Style | No stopper |
| Stopper No. | 12 |
| Bottle Feature | Heavy wall |
| Feature | Reusable |
| Height | 476 mm (approx.) |
| O.D. | 191 mm (approx.) |
| Neck O.D. | 82 mm (approx.) |
| Tubulation O.D. | 12.5 mm (approx.) |
| Height Without Cap | 476 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08526002
- Quality Certificate - Lot No.32825002
- Quality Certificate - Lot No.23125001
- Quality Certificate - Lot No.31924001
- Quality Certificate - Lot No.17924001
- Quality Certificate - Lot No.08724001
- Quality Certificate - Lot No.03224001
- Quality Certificate - Lot No.27223001
- Quality Certificate - Lot No.25123001
- Quality Certificate - Lot No.21923015
- Quality Certificate - Lot No.05323015
- Quality Certificate - Lot No.23722015
- Quality Certificate - Lot No.11722001
- Quality Certificate - Lot No.04222001
- Quality Certificate - Lot No.01122002
- Quality Certificate - Lot No.33521002
- Quality Certificate - Lot No.26021001
- Quality Certificate - Lot No.17721001
- Quality Certificate - Lot No.12121002
- Quality Certificate - Lot No.02721003
- Quality Certificate - Lot No.34920002
- Quality Certificate - Lot No.13320001
- Quality Certificate - Lot No.12120001
- Quality Certificate - Lot No.09220001
- Quality Certificate - Lot No.29019001
- Quality Certificate - Lot No.24119001
- Quality Certificate - Lot No.09919001
- Quality Certificate - Lot No.06719001
- Quality Certificate - Lot No.06619001
- Quality Certificate - Lot No.32318001