Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 500 mL Gas Washing Bottle with Plain Tip Tube
Product Number1760-500

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

The standard taper stopper incorporates a plain tip tube as the distributor. These bottles have a large hexagonal base for stability.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 1760-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Bottle Style | Gas washing |
Neck Style | Long |
Top Style | Standard Taper Joint |
Bottle Shape | Cylindrical |
Stopper Style | Hollow glass |
Standard Taper Joint | 29/42 |
Feature | Reusable |
Height | 390 mm (approx.) |
Height With Stopper | 390 mm (approx.) |
Height Without Stopper | 300 mm (approx.) |
O.D. | 64 mm (approx.) |
Inlet Outlet Tube O.D. | 8 mm (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07125015
- Quality Certificate - Lot No.35224014
- Quality Certificate - Lot No.13024006
- Quality Certificate - Lot No.18523054
- Quality Certificate - Lot No.14323004
- Quality Certificate - Lot No.06723042
- Quality Certificate - Lot No.01723030
- Quality Certificate - Lot No.28722035
- Quality Certificate - Lot No.19622040
- Quality Certificate - Lot No.04622038
- Quality Certificate - Lot No.31421053
- Quality Certificate - Lot No.19721014
- Quality Certificate - Lot No.28920019
- Quality Certificate - Lot No.11420038
- Quality Certificate - Lot No.33019057
- Quality Certificate - Lot No.23319068
- Quality Certificate - Lot No.06619043
- Quality Certificate - Lot No.33918152
- Quality Certificate - Lot No.24818082
- Quality Certificate - Lot No.22218013
- Quality Certificate - Lot No.06818032
- Quality Certificate - Lot No.24317017
- Quality Certificate - Lot No.03417032
- Quality Certificate - Lot No.30216015
- Quality Certificate - Lot No.11316028
- Quality Certificate - Lot No.29515072
- Quality Certificate - Lot No.26115015
- Quality Certificate - Lot No.20415012
- Quality Certificate - Lot No.15215067
- Quality Certificate - Lot No.13315054