Low form bottle with a standard taper joint style opening that accepts a closed bottom hollow Pennyhead style stopper.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Low form bottle with a standard taper joint style opening that accepts a closed bottom hollow Pennyhead style stopper.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| 1682-5030 | PYREX® 35 mL Low Form Weighing Bottle with Short Length 50/12 Standard Taper Joint | 2 / Pk | 6 / Cs | PYREX® | per case | |
| 1682-6030 | PYREX® 50 mL Low Weighing Form Bottle with Short Length 60/12 Standard Taper Joint | 2 / Pk | 6 / Cs | PYREX® | per case | |
| 1682-7033 | PYREX® 82 mL Low Form Weighing Bottle with Short Length 71/15 Standard Taper Joint | 2 / Pk | 6 / Cs | PYREX® | per case |