Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 125 mL Narrow Mouth Reagent Storage Bottles with Standard Taper Stopper
Product Number1500-125
These 125 mL PYREX® narrow mouth reagent storage bottles have sturdy ground necks with No. 19 Standard Taper stoppers. Replacement stoppers are available (No. 7575-19).
Added to Your Shopping Cart
Details
| Product Number | 1500-125 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | PYREX® |
| Capacity | 125 mL |
| Bottle Style | Reagent |
| Neck Style | Narrow mouth |
| Top Style | Standard Taper Stopper |
| Cap Style | Plug seal |
| Cap Material | Glass |
| Bottle Shape | Cylindrical |
| Cap Color | Clear |
| Stopper Style | Hollow glass |
| Standard Taper Stopper No. | 19 |
| Bottle Feature | Heavy wall |
| Feature | Reusable |
| Height With Stopper | 136 mm (approx.) |
| Height Without Stopper | 107.5 mm (approx.) |
| O.D. | 55 mm (approx.) |
| Neck O.D. | 31 mm (approx.) |
| Cross Section | 78 x 78mm (approx) |
| Sterile | No |
Specifications Documents
Compatible Accessories
PYREX® Standard Taper Stopper, Combination Reagent Bottle/Ground Joint, Hollow
pyrexStopperCombinationReagentBottleGroundJointHollow
N/A
Available Certificates
- Quality Certificate - Lot No.11326001
- Quality Certificate - Lot No.09226001
- Quality Certificate - Lot No.21225001
- Quality Certificate - Lot No.08325001
- Quality Certificate - Lot No.02623001
- Quality Certificate - Lot No.27222002
- Quality Certificate - Lot No.22822001
- Quality Certificate - Lot No.18622001
- Quality Certificate - Lot No.03122001
- Quality Certificate - Lot No.36421002
- Quality Certificate - Lot No.25721001
- Quality Certificate - Lot No.24421003
- Quality Certificate - Lot No.24021002
- Quality Certificate - Lot No.17021001
- Quality Certificate - Lot No.14021001
- Quality Certificate - Lot No.12621324
- Quality Certificate - Lot No.02821002
- Quality Certificate - Lot No.11220001
- Quality Certificate - Lot No.35219001
- Quality Certificate - Lot No.26819001
- Quality Certificate - Lot No.24119001
- Quality Certificate - Lot No.14019001
- Quality Certificate - Lot No.13519001
- Quality Certificate - Lot No.12119001
- Quality Certificate - Lot No.09319001
- Quality Certificate - Lot No.06419001
- Quality Certificate - Lot No.36018001
- Quality Certificate - Lot No.33318001
- Quality Certificate - Lot No.21118001
- Quality Certificate - Lot No.06618001