Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Narrow Mouth Reagent Storage Bottles with Standard Taper Stopper
Product Number1500-250
These 250 mL PYREX® narrow mouth reagent storage bottles have sturdy ground necks with No. 19 Standard Taper stoppers. Replacement stoppers are available (No. 7575-19).
Added to Your Shopping Cart
Details
| Product Number | 1500-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 36 / Cs |
| Brand | PYREX® |
| Capacity | 250 mL |
| Bottle Style | Reagent |
| Neck Style | Narrow mouth |
| Top Style | Standard Taper Stopper |
| Cap Style | Plug seal |
| Cap Material | Glass |
| Bottle Shape | Cylindrical |
| Cap Color | Clear |
| Stopper Style | Hollow glass |
| Standard Taper Stopper No. | 19 |
| Bottle Feature | Heavy wall |
| Feature | Reusable |
| Height With Stopper | 160 mm (approx.) |
| Height Without Stopper | 131.5 mm (approx.) |
| O.D. | 70 mm (approx.) |
| Neck O.D. | 31 mm (approx.) |
| Cross Section | 94 x 94mm (approx) |
| Sterile | No |
Specifications Documents
Compatible Accessories
PYREX® Standard Taper Stopper, Combination Reagent Bottle/Ground Joint, Hollow
pyrexStopperCombinationReagentBottleGroundJointHollow
N/A
Available Certificates
- Quality Certificate - Lot No.12526003
- Quality Certificate - Lot No.09826001
- Quality Certificate - Lot No.07026036
- Quality Certificate - Lot No.01226002
- Quality Certificate - Lot No.24525001
- Quality Certificate - Lot No.16225001
- Quality Certificate - Lot No.14825001
- Quality Certificate - Lot No.11125002
- Quality Certificate - Lot No.08325002
- Quality Certificate - Lot No.05725002
- Quality Certificate - Lot No.22124002
- Quality Certificate - Lot No.18524001
- Quality Certificate - Lot No.23423001
- Quality Certificate - Lot No.27122002
- Quality Certificate - Lot No.22022006
- Quality Certificate - Lot No.17422001
- Quality Certificate - Lot No.16022002
- Quality Certificate - Lot No.14722004
- Quality Certificate - Lot No.13722003
- Quality Certificate - Lot No.11622001
- Quality Certificate - Lot No.06622005
- Quality Certificate - Lot No.03922001
- Quality Certificate - Lot No.32421006
- Quality Certificate - Lot No.31321001
- Quality Certificate - Lot No.28921002
- Quality Certificate - Lot No.18921001
- Quality Certificate - Lot No.12521094
- Quality Certificate - Lot No.12021003
- Quality Certificate - Lot No.10621001
- Quality Certificate - Lot No.04821001