Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 19L Solution Carboy with Tooled Neck and Graduations
Product Number1596-19L

This is the suggested replacement for 1596B-19L.
These 19L (5 gallon) PYREX® solution carboys are designed for storage of solutions and are ideal for media preparation.
- With double scale (liters and gallons) black enamel graduations
- Graduated in 500 mL increments
- Will withstand hot air (dry) or steam (wet) sterilization.
- Necks are tooled to increase mechanical strength and for uniform stopper fit.
- Takes a No. 12 rubber stopper.
Added to Your Shopping Cart
Details
Product Number | 1596-19L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 19000 mL |
Bottle Style | Solution |
Neck Style | Narrow mouth |
Top Style | Standard Taper Stopper |
Bottle Shape | Cylindrical |
Stopper Style | Hollow glass |
Stopper No. | 12 |
Standard Taper Stopper No. | 29 |
Graduation Interval | 500 mL (approx.) |
Bottle Feature | PYREXPLUS coated |
Feature | Reusable |
Height | 485 mm (approx.) |
Height With Stopper | 282 mm (approx.) |
Height Without Stopper | 248 mm (approx.) |
O.D. | 133 mm (approx.) |
Neck O.D. | 45 mm (approx.) |
Sterile | No |
Graduation Range | 1000 - 19000 mL (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26923001
- Quality Certificate - Lot No.24323001
- Quality Certificate - Lot No.07323001
- Quality Certificate - Lot No.03723001
- Quality Certificate - Lot No.14522001
- Quality Certificate - Lot No.09822001
- Quality Certificate - Lot No.08722001
- Quality Certificate - Lot No.08022001
- Quality Certificate - Lot No.05722001
- Quality Certificate - Lot No.01822001
- Quality Certificate - Lot No.32721001
- Quality Certificate - Lot No.20021001
- Quality Certificate - Lot No.15921001
- Quality Certificate - Lot No.11621001
- Quality Certificate - Lot No.07621001
- Quality Certificate - Lot No.06721001
- Quality Certificate - Lot No.01121001
- Quality Certificate - Lot No.18920001
- Quality Certificate - Lot No.18520001
- Quality Certificate - Lot No.35219001
- Quality Certificate - Lot No.30819001
- Quality Certificate - Lot No.24019001
- Quality Certificate - Lot No.22419001
- Quality Certificate - Lot No.14819001
- Quality Certificate - Lot No.13419001
- Quality Certificate - Lot No.09819001
- Quality Certificate - Lot No.08119001
- Quality Certificate - Lot No.07819001
- Quality Certificate - Lot No.04019001
- Quality Certificate - Lot No.03719001