text.skipToContent text.skipToNavigation

PYREX® Standard Weighing Bottles with Short Length External Standard Taper Joints

E-mail

Standard form bottle with a closure that fits over the external ground body.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
1686-2540 PYREX® 12 mL Standard Weighing Bottle with Short Length External 29/12 Standard Taper Joint   6 / Pk     18 / Cs     PYREX®   per case
1686-2550 PYREX® 16 mL Standard Weighing Bottle with Short Length External 29/12 Standard Taper Joint   6 / Pk     18 / Cs     PYREX®   per case
1686-3060 PYREX® 30 mL Standard Weighing Bottle with Short Length External 34/12 Standard Taper Joint   6 / Pk     18 / Cs     PYREX®   per case
1686-40100 PYREX® 92 mL Standard Weighing Bottle with Short Length External 45/12 Standard Taper Joint   6 / Pk     12 / Cs     PYREX®   per case
1686-4050 PYREX® 45 mL Standard Weighing Bottle with Short Length External 45/12 Standard Taper Joint   6 / Pk     12 / Cs     PYREX®   per case
1686-4080 PYREX® 70 mL Standard Weighing Bottle with Short Length External 45/12 Standard Taper Joint   6 / Pk     12 / Cs     PYREX®   per case