Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREXPLUS® 500 mL Narrow Mouth Reagent Storage Bottles with Standard Taper Stopper
Product Number61500-500
These 500m PYREXPLUS®-coated narrow mouth reagent storage bottles feature a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills.
- Autoclavable (121°C) and resistant to thermal shock
- Bottle has a ground neck with a No. 24 *ts stopper.
- Replacement stoppers are available (No. 7575-24).
Added to Your Shopping Cart
Details
| Product Number | 61500-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 500 mL |
| Bottle Style | Reagent |
| Neck Style | Narrow mouth |
| Top Style | Standard Taper Stopper |
| Cap Style | Hollow stopper |
| Cap Material | Glass |
| Bottle Shape | Cylindrical |
| Cap Color | Clear |
| Stopper Style | Hollow glass |
| Standard Taper Stopper No. | 24 |
| Bottle Feature | PYREXPLUS - plastic coated |
| Feature | Reusable |
| Height With Stopper | 198 mm (approx.) |
| Height Without Stopper | 163.5 mm (approx.) |
| O.D. | 86 mm (approx.) |
| Neck O.D. | 35.5 mm (approx.) |
| Sterile | No |
Specifications Documents
Compatible Accessories
PYREX® Standard Taper Stopper, Combination Reagent Bottle/Ground Joint, Hollow
pyrexStopperCombinationReagentBottleGroundJointHollow
N/A
Available Certificates
- Quality Certificate - Lot No.08426002
- Quality Certificate - Lot No.26725001
- Quality Certificate - Lot No.23225001
- Quality Certificate - Lot No.21625001
- Quality Certificate - Lot No.19025001
- Quality Certificate - Lot No.08425001
- Quality Certificate - Lot No.02225001
- Quality Certificate - Lot No.34624001
- Quality Certificate - Lot No.31224001
- Quality Certificate - Lot No.25424001
- Quality Certificate - Lot No.30523001
- Quality Certificate - Lot No.26123001
- Quality Certificate - Lot No.18123001
- Quality Certificate - Lot No.09023001
- Quality Certificate - Lot No.06023001
- Quality Certificate - Lot No.05823001
- Quality Certificate - Lot No.03723001
- Quality Certificate - Lot No.33522001
- Quality Certificate - Lot No.22922002
- Quality Certificate - Lot No.16822001
- Quality Certificate - Lot No.15822004
- Quality Certificate - Lot No.16321001
- Quality Certificate - Lot No.16221003
- Quality Certificate - Lot No.02521001
- Quality Certificate - Lot No.01921001
- Quality Certificate - Lot No.11920001
- Quality Certificate - Lot No.30219001
- Quality Certificate - Lot No.22019001
- Quality Certificate - Lot No.17919001
- Quality Certificate - Lot No.14919001