Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 15 mL Conical Centrifuge Tube with White Graduations, Beaded Rim
Product Number8080-15
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 15 mL PYREX® conical centrifuge tubes have white enamel graduations. The 15 mL sizes are graduated upward from tip in 0.1 mL divisions
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 8080-15 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 15 mL |
Tube Style | Centrifuge |
Tube Shape | Cylindrical |
Bottom Style | Conical |
Top Style | Beaded rim |
Graduations | Yes |
Graduation Interval | 0.1 mL |
Cap Style | No cap |
Stopper Style | No stopper |
Sterile | No |
Self Standing | No |
O.D. | 17 |
Length | 119 mm (approx.) |
Feature | Reusable |
Graduation Range | 0.1 - 15 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27724069
- Quality Certificate - Lot No.21924033
- Quality Certificate - Lot No.15524038
- Quality Certificate - Lot No.12824033
- Quality Certificate - Lot No.09424048
- Quality Certificate - Lot No.06624243
- Quality Certificate - Lot No.02024001
- Quality Certificate - Lot No.27823027
- Quality Certificate - Lot No.22923011
- Quality Certificate - Lot No.33722002
- Quality Certificate - Lot No.23022037
- Quality Certificate - Lot No.19722032
- Quality Certificate - Lot No.17422035
- Quality Certificate - Lot No.09522066
- Quality Certificate - Lot No.08922047
- Quality Certificate - Lot No.34221016
- Quality Certificate - Lot No.27421017
- Quality Certificate - Lot No.27321039
- Quality Certificate - Lot No.09821008
- Quality Certificate - Lot No.08921022
- Quality Certificate - Lot No.14020024
- Quality Certificate - Lot No.09720020
- Quality Certificate - Lot No.00820086
- Quality Certificate - Lot No.34119018
- Quality Certificate - Lot No.30619015
- Quality Certificate - Lot No.26319032
- Quality Certificate - Lot No.15419048
- Quality Certificate - Lot No.09219049
- Quality Certificate - Lot No.08719077
- Quality Certificate - Lot No.33718050