PYREX® 10 mL Kolmer Graduated Centrifuge Tube with Beaded Rim
Product Number8360-10
These 10 mL PYREX® conical centrifuge tubes are used in connection with the Wasserman test. Also used to measure H₂O content and potassium ions in oil muds. API RP 13B standard testing method. They are graduated in 0.1 mL divisions up to 4 mL, and 0.2 mL divisions from 4 to 10 mL. Tolerances: to 0.5 mL ±0.02 mL; 0.5 to 2 mL ±0.04 mL; over 2 mL ±0.1 mL. Graduations are durable white enamel.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 8360-10 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 10 mL |
| Tube Style | Kolmer centrifuge |
| Tube Shape | Cylindrical |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24825017
- Quality Certificate - Lot No.21625034
- Quality Certificate - Lot No.18525026
- Quality Certificate - Lot No.17125024
- Quality Certificate - Lot No.12625042
- Quality Certificate - Lot No.09325028
- Quality Certificate - Lot No.06025019
- Quality Certificate - Lot No.04825013
- Quality Certificate - Lot No.33924066
- Quality Certificate - Lot No.31024008
- Quality Certificate - Lot No.28524017
- Quality Certificate - Lot No.23624053
- Quality Certificate - Lot No.03824007
- Quality Certificate - Lot No.03124042
- Quality Certificate - Lot No.31423061
- Quality Certificate - Lot No.27823011
- Quality Certificate - Lot No.22323011
- Quality Certificate - Lot No.19523043
- Quality Certificate - Lot No.16023012
- Quality Certificate - Lot No.05423008
- Quality Certificate - Lot No.01423036
- Quality Certificate - Lot No.33722001
- Quality Certificate - Lot No.33422048
- Quality Certificate - Lot No.28622003
- Quality Certificate - Lot No.21322017
- Quality Certificate - Lot No.18322026
- Quality Certificate - Lot No.12422062
- Quality Certificate - Lot No.10822009
- Quality Certificate - Lot No.26621013
- Quality Certificate - Lot No.23021038