PYREX® 50 mL Round Bottom Centrifuge Tubes with Pourout
Product Number8240-50
These 50 mL PYREX® round bottom, ungraduated centrifuge tubes have a pourout spout for easy decanting.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 8240-50 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 50 mL |
| Tube Style | Centrifuge |
| Tube Shape | Cylindrical |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19225013
- Quality Certificate - Lot No.01025005
- Quality Certificate - Lot No.15124017
- Quality Certificate - Lot No.10324019
- Quality Certificate - Lot No.12222022
- Quality Certificate - Lot No.09522063
- Quality Certificate - Lot No.15420058
- Quality Certificate - Lot No.15020034
- Quality Certificate - Lot No.06420014
- Quality Certificate - Lot No.04320056
- Quality Certificate - Lot No.34119008
- Quality Certificate - Lot No.29719038
- Quality Certificate - Lot No.25319056
- Quality Certificate - Lot No.07519002
- Quality Certificate - Lot No.00719031
- Quality Certificate - Lot No.28518034
- Quality Certificate - Lot No.11618039
- Quality Certificate - Lot No.18717033
- Quality Certificate - Lot No.15617078
- Quality Certificate - Lot No.09417063
- Quality Certificate - Lot No.03317056
- Quality Certificate - Lot No.30716017
- Quality Certificate - Lot No.23116016
- Quality Certificate - Lot No.12416006
- Quality Certificate - Lot No.11116046
- Quality Certificate - Lot No.06316077
- Quality Certificate - Lot No.05716001
- Quality Certificate - Lot No.20615001
- Quality Certificate - Lot No.31614001
- Quality Certificate - Lot No.27514272