Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 5 mL Disposable Glass Conical Centrifuge Tubes, without Screw Cap
Product Number99502-5

(This is the suggested replacement for 99501-5)
These disposable 5 mL Pyrex® glass centrifuge tubes are manufactured from Type I borosilicate glass and have a GPI 13-415 thread. They are supplied without caps. The tubes are designed to withstand centrifugation up to 3,000 RCF and are packed in convenient, easy to use packs, which are shrink-sealed for protection during shipment. For reusable phenolic screw caps with white rubber liners, see No. 9999-132, for reusable phenolic screw caps with Polytetrafluorethylene (PTFE) faced rubber liners see No. 9998-13, for disposable phenolic screw cap with rubber liner, see No. 99999-13.
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 99502-5 |
Qty./Pk | 125 / Pk |
Qty./Cs | 125 / Cs |
Brand | PYREX® |
Capacity | 5 mL (approx.) |
Tube Style | Centrifuge |
Tube Shape | Cylindrical |
Bottom Style | Conical |
Top Style | Threaded |
Maximum RCF | 3000 xg |
Graduations | No |
Cap Style | No cap |
Thread Finish | 13 |
Stopper Style | No stopper |
Sterile | No |
Self Standing | No |
O.D. | 13 mm (approx.) |
Length | 110 mm (approx.) |
Feature | Disposable |