Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 100 mL Oil Conical Centrifuge Tube with White Graduations
Product Number8190-100

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 100 mL PYREX® conical centrifuge tubes have white graduations and are used in accordance with standard methods of testing for water and sediment in petroleum products. Tubes are calibrated "to contain". They are graduated upward from 0 to 0.5 mL in 0.05 mL intervals; from 0.5 to 2.0 mL in 0.10 intervals; from 2.0 to 3.0 mL in 0.20 intervals; from 3.0 to 5.0 mL in 0.50 intervals; from 5.0 to 10.0 mL in 1.0 intervals; from 10.0 to 25.0 mL in 5.0 intervals; from 25.0 to 100.0 mL in 25.0 intervals. Reference: ASTM D-96.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 8190-100 |
Qty./Pk | 2 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 100 mL |
Tube Style | Oil centrifuge |
Tube Shape | Cylindrical |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02525003
- Quality Certificate - Lot No.35524013
- Quality Certificate - Lot No.22224029
- Quality Certificate - Lot No.05424008
- Quality Certificate - Lot No.27223037
- Quality Certificate - Lot No.21623020
- Quality Certificate - Lot No.06623031
- Quality Certificate - Lot No.29422029
- Quality Certificate - Lot No.13322015
- Quality Certificate - Lot No.05622007
- Quality Certificate - Lot No.32921064
- Quality Certificate - Lot No.24421017
- Quality Certificate - Lot No.24321018
- Quality Certificate - Lot No.04520010
- Quality Certificate - Lot No.02420067
- Quality Certificate - Lot No.35219299
- Quality Certificate - Lot No.06119012
- Quality Certificate - Lot No.05319069
- Quality Certificate - Lot No.18718078
- Quality Certificate - Lot No.26517107
- Quality Certificate - Lot No.04617001
- Quality Certificate - Lot No.04417001
- Quality Certificate - Lot No.09715001
- Quality Certificate - Lot No.03415003
- Quality Certificate - Lot No.03415002
- Quality Certificate - Lot No.31714002
- Quality Certificate - Lot No.30314001
- Quality Certificate - Lot No.27514003
- Quality Certificate - Lot No.10014001
- Quality Certificate - Lot No.09014007