text.skipToContent text.skipToNavigation

PYREX® 250 mL Chromatographic Reagent Atomizer

Product Number2153-250

E-mail
These 250 mL PYREX® atomizers are used for spraying reagents onto thin layer chromatography plates. They have a full length 24/40 Standard Taper joint between the reservoir and spraying device.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences France Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: f1bdc3d3-11c5-434a-ac66-c32217bac6ea

Details
Product Number   2153-250
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   250 mL  
Height   208 mm (approx.)  
Standard Taper Joint   24/40  
Specifications Documents