PYREX® 6.6L Cylindrical Chromatography Tank, Ground Edges
Product Number6945-6L
These 6.6L PYREX® general-purpose cylindrical chromatography tanks have tops ground to within 0.1mm tolerances to insure a tight cover fit. Covers are not supplied.
Warning: Do not use with heat, pressure or vacuum applications.
Added to Your Shopping Cart
Details
| Product Number | 6945-6L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 6.6 L (approx.) |
| Feature | Reusable |
| Height | 457 mm (approx.) |
| Jar Style | Chromatography tank |
| O.D. | 152 mm (approx.) |
| Top Style | Ground |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27321001
- Quality Certificate - Lot No.01421001
- Quality Certificate - Lot No.34519001
- Quality Certificate - Lot No.10719001
- Quality Certificate - Lot No.23218001
- Quality Certificate - Lot No.13718001
- Quality Certificate - Lot No.07317001
- Quality Certificate - Lot No.01817001
- Quality Certificate - Lot No.10316001
- Quality Certificate - Lot No.10715005
- Quality Certificate - Lot No.04815002
- Quality Certificate - Lot No.02114001
- Quality Certificate - Lot No.24013004
- Quality Certificate - Lot No.17613004
- Quality Certificate - Lot No.03713001
- Quality Certificate - Lot No.24112005
- Quality Certificate - Lot No.09212003
- Quality Certificate - Lot No.05012002
- Quality Certificate - Lot No.29311002
- Quality Certificate - Lot No.19411001
- Quality Certificate - Lot No.03511001
- Quality Certificate - Lot No.30910003
- Quality Certificate - Lot No.32809001
- Quality Certificate - Lot No.30709001
- Quality Certificate - Lot No.28709001
- Quality Certificate - Lot No.06409001
- Quality Certificate - Lot No.02209002
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.32208001
- Quality Certificate - Lot No.32106001