text.skipToContent text.skipToNavigation

PYREX® Cylindrical Chromatography Jars

E-mail

A general-purpose jar with tops ground to close tolerances to insure a tight cover fit. The 152 mm jar edge is flat within 0.1 mm; all others are flat within 0.25 mm. Covers are not supplied. Do not use with heat, pressure, or vacuum applications.

Choose your specification

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
6945-36L PYREX® 36L Cylindrical Chromatography Tank, Ground Edges   1 / Pk     1 / Cs     PYREX®   per case