Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 1L Single Cavity Chromatography Reservoir
Product Number2150-1L

This PYREX chromatography reservoirs has a central cavity for a mobile phase inlet reservoir, an autoclavable plastic coat that absorbs UV up to 385nm, and a GL-45 thread finish. This may be used with our 3-hole cap (Cat. No. 1395-3H).
Added to Your Shopping Cart
Details
Product Number | 2150-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 1 L |
Graduation Interval | 200 mL |
Height | 220 mm |
Neck O.D. | 45 mm |
O.D. | 120 mm |
Tolerance | 5 |
Working Volume | 1000 mL |
Graduation Range | 200 - 1000 mL |
Specifications Documents