Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 10x10 mm Cloning Cylinders
Product Number3166-10

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Clone a single cell or group of cells by surrounding them with this PYREX® glass 10x10mm open ended cloning cylinder. Dip the end of the cylinder into sterile silicone grease before pressing to the bottom of a culture dish to create an isolated well. Cylinders are autoclavable or can be dry heat sterilized.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3166-10 |
Qty./Pk | 125 / Pk |
Qty./Cs | 125 / Cs |
Brand | PYREX® |
Cylinder Style | Cloning |
Feature | Reusable |
Height | 10 mm (approx.) |
O.D. | 10 mm (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34224003
- Quality Certificate - Lot No.27822018
- Quality Certificate - Lot No.18722063
- Quality Certificate - Lot No.14822043
- Quality Certificate - Lot No.04222015
- Quality Certificate - Lot No.00622012
- Quality Certificate - Lot No.31321064
- Quality Certificate - Lot No.24521048
- Quality Certificate - Lot No.22621026
- Quality Certificate - Lot No.16221038
- Quality Certificate - Lot No.12721033
- Quality Certificate - Lot No.11821003
- Quality Certificate - Lot No.10520052
- Quality Certificate - Lot No.06220093
- Quality Certificate - Lot No.05320006
- Quality Certificate - Lot No.30918191
- Quality Certificate - Lot No.30318870
- Quality Certificate - Lot No.21518011
- Quality Certificate - Lot No.20018040
- Quality Certificate - Lot No.12318061
- Quality Certificate - Lot No.04518143
- Quality Certificate - Lot No.03118339
- Quality Certificate - Lot No.27717851
- Quality Certificate - Lot No.23317666
- Quality Certificate - Lot No.11817875
- Quality Certificate - Lot No.01317001
- Quality Certificate - Lot No.22316001
- Quality Certificate - Lot No.09716001
- Quality Certificate - Lot No.32215001
- Quality Certificate - Lot No.15515001