Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 6x8 mm Cloning Cylinders
Product Number3166-6
Clone a single cell or group of cells by surrounding them with this PYREX® glass 6x8mm open ended cloning cylinder. Dip the end of the cylinder into sterile silicone grease before pressing to the bottom of a culture dish to create an isolated well. Cylinders are autoclavable or can be dry heat sterilized.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3166-6 |
| Qty./Pk | 125 / Pk |
| Qty./Cs | 125 / Cs |
| Brand | PYREX® |
| Cylinder Style | Cloning |
| Feature | Reusable |
| Height | 8 mm (approx.) |
| O.D. | 6 mm (approx.) |
| Sterile | No |
Specifications Documents