Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 24x40 mm Rectangular #1½ Cover Glass
Product Number2980-244
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
(This item will be discontinued when inventory reaches “0”)
Corning’s special, optically clear, water-white, borosilicate cover glass is resistant to surface attach or weathering and will remain clear for extended periods of time. Packed one ounce per pack and 10 packs per case.
The thickness of No. 1 1/2 rectangles is 0.16 mm to 0.19 mm.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 2980-244 |
Qty./Pk | 100 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Size | 24x40 mm (approx) |
Sterile | No |
Thickness | 0.16 - 0.19 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27624059
- Quality Certificate - Lot No.15624015
- Quality Certificate - Lot No.09224071
- Quality Certificate - Lot No.06124043
- Quality Certificate - Lot No.03224013
- Quality Certificate - Lot No.01524022
- Quality Certificate - Lot No.35323012
- Quality Certificate - Lot No.33423032
- Quality Certificate - Lot No.04823033
- Quality Certificate - Lot No.03023031
- Quality Certificate - Lot No.30722036
- Quality Certificate - Lot No.27722039
- Quality Certificate - Lot No.25122053
- Quality Certificate - Lot No.22722019
- Quality Certificate - Lot No.15722025
- Quality Certificate - Lot No.13722052
- Quality Certificate - Lot No.11122001
- Quality Certificate - Lot No.10015046
- Quality Certificate - Lot No.32314030
- Quality Certificate - Lot No.26212058
- Quality Certificate - Lot No.22112005
- Quality Certificate - Lot No.Generic