Corning® 24x50 mm Rectangular #1½ Cover Glass
Product Number2980-245
(This is the suggested replacement for 2980-244.)
(This is the suggested replacement for 2940-245 and 2960-245)
These 24x50mm rectangular No.1½ Corning® cover glasses are made from borosilicate glass and are 0.16 to 0.19mm thick
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 2980-245 |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Corning® |
| Size | 24x50 mm (approx) |
| Sterile | No |
| Thickness | 0.16 - 0.19 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03526039
- Quality Certificate - Lot No.01226001
- Quality Certificate - Lot No.34025008
- Quality Certificate - Lot No.28625026
- Quality Certificate - Lot No.25525001
- Quality Certificate - Lot No.18225085
- Quality Certificate - Lot No.16125106
- Quality Certificate - Lot No.12225019
- Quality Certificate - Lot No.05525040
- Quality Certificate - Lot No.00925023
- Quality Certificate - Lot No.32424076
- Quality Certificate - Lot No.26824141
- Quality Certificate - Lot No.19024039
- Quality Certificate - Lot No.15624010
- Quality Certificate - Lot No.12524020
- Quality Certificate - Lot No.09224058
- Quality Certificate - Lot No.07624011
- Quality Certificate - Lot No.32523029
- Quality Certificate - Lot No.27523009
- Quality Certificate - Lot No.21323009
- Quality Certificate - Lot No.14223025
- Quality Certificate - Lot No.00923007
- Quality Certificate - Lot No.35422002
- Quality Certificate - Lot No.30522025
- Quality Certificate - Lot No.29822031
- Quality Certificate - Lot No.22422016
- Quality Certificate - Lot No.20022032
- Quality Certificate - Lot No.06222026
- Quality Certificate - Lot No.04022005
- Quality Certificate - Lot No.02922040