text.skipToContent text.skipToNavigation

PYREX® Extraction Apparatus, Soxhlet, Standard Taper Joints, Allihn Condenser, Complete

E-mail

This apparatus consists of a Soxhlet extractor, an Allihn condenser, and a flask, all which are equipped with standard taper joints. The tubulation O.D. on the condenser is 10 mm.

For extractor only, see Cat. No. 3740.

For flask only on sizes 125 mL through 500 mL, see Cat. No. 4100.

For other replacement parts: see flask, Cat. No. 3840-1LFO and condensers, Cat. Nos. 3840-SCO, 3840-MCO, 3840-LCO, 3840-XLCO.

Choose your specification

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
3840-M PYREX® 250 mL Extractor System with Soxhlet Extractor and Allihn Condenser   1 / Pk     1 / Cs     PYREX®   per case