PYREX® 45 mm Diameter Coarse Porosity Fritted Thimble, 130 mm Long
Product Number33950-LC
These 45mm diameter PYREX® coarse porosity (40 to 60 µm) fritted thimbles are designed for use in PYREX® Soxhlet extractors when it is desirable to weigh the material extracted or where paper thimbles may be attacked by the chemicals used. These medium length thimbles are 130mm long. For PYREX® extractors and extraction apparatus, see Nos. 3740 through 3880. For more information on fritted products, please check the Guide to Selecting and Using Fritted Glassware under Technical Literature.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 33950-LC |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Height | 130 mm (approx.) |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.07126014
- Quality Certificate - Lot No.16621058
- Quality Certificate - Lot No.26719013
- Quality Certificate - Lot No.32518021
- Quality Certificate - Lot No.29818659
- Quality Certificate - Lot No.22518004
- Quality Certificate - Lot No.35217462
- Quality Certificate - Lot No.24917253
- Quality Certificate - Lot No.18017622
- Quality Certificate - Lot No.11517671
- Quality Certificate - Lot No.01617001
- Quality Certificate - Lot No.10616001
- Quality Certificate - Lot No.11815001
- Quality Certificate - Lot No.00912999
- Quality Certificate - Lot No.14710001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.09108999