PYREX® 125 mL Cylindrical Separatory Funnel, Graduated, PTFE Product Standard Stopcock, Glass Standard Taper Stopper
Product Number6383-125
These 125 mL PYREX® cylindrical separatory funnels are graduated to show approximate capacity, have a micro-finish No. 2 Product Standard Polytetrafluorethylene (PTFE) stopcock and a strong, lightweight No. 22 Standard Taper glass stopper. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650; for PTFE stopcock plugs, see No. 7681.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 6383-125 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Body O.D. | 32 mm (approx.) |
| Capacity | 125 mL |
| Funnel Style | Cylindrical separatory |
| Graduation Interval | 1 mL |
| Height With Stopper | 315 mm (approx.) |
| PTFE Plug No. | 2 |
| PTFE Stopcock Plug No. | 2 |
| Standard Taper Stopper No. | 22 |
| Stopcock Style | Straight bore PTFE |
| Stopper Style | Hollow glass |
| Top Style | Rimless |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.23624002
- Quality Certificate - Lot No.35623003
- Quality Certificate - Lot No.21623028
- Quality Certificate - Lot No.07223027
- Quality Certificate - Lot No.16020008
- Quality Certificate - Lot No.22519212
- Quality Certificate - Lot No.13619053
- Quality Certificate - Lot No.32418088
- Quality Certificate - Lot No.10118089
- Quality Certificate - Lot No.08118019
- Quality Certificate - Lot No.05318013
- Quality Certificate - Lot No.05417012
- Quality Certificate - Lot No.11416024
- Quality Certificate - Lot No.26415010
- Quality Certificate - Lot No.11015006
- Quality Certificate - Lot No.29714024
- Quality Certificate - Lot No.07014058
- Quality Certificate - Lot No.01714021
- Quality Certificate - Lot No.27313024
- Quality Certificate - Lot No.26212073
- Quality Certificate - Lot No.06311003
- Quality Certificate - Lot No.01011032
- Quality Certificate - Lot No.24710072
- Quality Certificate - Lot No.20310062
- Quality Certificate - Lot No.16210042
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.35406007
- Quality Certificate - Lot No.21107010
- Quality Certificate - Lot No.19207005
- Quality Certificate - Lot No.09106999