PYREX® 1L Cylindrical Separatory Funnel, Graduated, PTFE Product Standard Stopcock, Glass Standard Taper Stopper
Product Number6383-1L
These 1L PYREX® cylindrical separatory funnels are graduated to show approximate capacity, have a micro-finish No. 4 Product Standard Polytetrafluorethylene (PTFE) stopcock and a strong, lightweight No. 27 Standard Taper glass stopper. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650; for PTFE stopcock plugs, see No. 7681.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 6383-1L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | PYREX® |
| Body O.D. | 75 mm (approx.) |
| Capacity | 1 L |
| Funnel Style | Cylindrical separatory |
| Graduation Interval | 10 mL |
| Height With Stopper | 493 mm (approx.) |
| PTFE Stopcock Plug No. | 4 |
| Standard Taper Stopper No. | 27 |
| Stopcock Style | Straight bore PTFE |
| Stopper Style | Hollow glass |
| Top Style | Rimless |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.22625007
- Quality Certificate - Lot No.03625124
- Quality Certificate - Lot No.06824003
- Quality Certificate - Lot No.26223061
- Quality Certificate - Lot No.19223033
- Quality Certificate - Lot No.08223039
- Quality Certificate - Lot No.30321027
- Quality Certificate - Lot No.05820037
- Quality Certificate - Lot No.31819029
- Quality Certificate - Lot No.22119069
- Quality Certificate - Lot No.18318009
- Quality Certificate - Lot No.28616055
- Quality Certificate - Lot No.21816008
- Quality Certificate - Lot No.03916059
- Quality Certificate - Lot No.32715033
- Quality Certificate - Lot No.15615016
- Quality Certificate - Lot No.23513011
- Quality Certificate - Lot No.13513070
- Quality Certificate - Lot No.11213043
- Quality Certificate - Lot No.08113028
- Quality Certificate - Lot No.05213007
- Quality Certificate - Lot No.02313044
- Quality Certificate - Lot No.30612118
- Quality Certificate - Lot No.19212045
- Quality Certificate - Lot No.14512057
- Quality Certificate - Lot No.05312049
- Quality Certificate - Lot No.25311012
- Quality Certificate - Lot No.16211024
- Quality Certificate - Lot No.24610467
- Quality Certificate - Lot No.18910072