text.skipToContent text.skipToNavigation

PYREX® Plain 65 mm Diameter 60° Angle Funnel with Long Narrow Stem

Product Number6140-65

E-mail

These 65 mm diameter PYREX® funnels have a beaded edge for strength. They are fabricated from blanks formed to a 60° angle, which permits accurate fitting of the filter paper, thus reducing filtering time. Stems are approximately 8 mm O.D. by 150 mm.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences Netherland Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: ac2ce92d-466e-4969-a0e9-8b5804f9a2b5

Details
Product Number   6140-65
Qty./Pk   12 / Pk  
Qty./Cs   12 / Cs  
Brand   PYREX®  
Funnel Style   Plain  
Height   206 mm (approx.)  
Stem Length   150 mm (approx.)  
Stem Outer Diameter   8 mm (approx.)  
Top I.D.   65 mm (approx.)  
Specifications Documents