PYREX® 1L Squibb Glass Separatory Funnel, Glass Standard Taper Stopper and Standard Taper Stopcock
Product Number6400-1L
These 1L PYREX® pear-shaped separatory funnels have glass No. 4 Standard Taper stopcocks and strong, hollow No. 27 Standard Taper glass stoppers. For replacement glass Standard Taper stoppers, see No. 7650; for stopcock plugs, see No. 7680; for retaining clips, see No. 7280.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 6400-1L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Body O.D. | 119 mm (approx.) |
| Capacity | 1 L |
| Funnel Style | Squibb separatory |
| Height With Stopper | 392 mm (approx.) |
| Standard Taper Stopcock Plug No. | 4 |
| Standard Taper Stopper No. | 27 |
| Stopcock Style | Straight bore glass |
| Stopper Style | Hollow glass |
| Top Style | Standard Taper Stopper |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.17725010
- Quality Certificate - Lot No.04525011
- Quality Certificate - Lot No.11624009
- Quality Certificate - Lot No.31123031
- Quality Certificate - Lot No.10823031
- Quality Certificate - Lot No.08623012
- Quality Certificate - Lot No.28022026
- Quality Certificate - Lot No.15722024
- Quality Certificate - Lot No.03322036
- Quality Certificate - Lot No.21720018
- Quality Certificate - Lot No.08620046
- Quality Certificate - Lot No.01620026
- Quality Certificate - Lot No.31819028
- Quality Certificate - Lot No.21919025
- Quality Certificate - Lot No.20519072
- Quality Certificate - Lot No.10119007
- Quality Certificate - Lot No.04419072
- Quality Certificate - Lot No.02419051
- Quality Certificate - Lot No.34618065
- Quality Certificate - Lot No.27818001
- Quality Certificate - Lot No.25818024
- Quality Certificate - Lot No.19318047
- Quality Certificate - Lot No.15718107
- Quality Certificate - Lot No.06618007
- Quality Certificate - Lot No.05918029
- Quality Certificate - Lot No.29617015
- Quality Certificate - Lot No.26517110
- Quality Certificate - Lot No.21517068
- Quality Certificate - Lot No.18617005